Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Constant Force Spring - Constant Force Spring
Bill of material
0CF036-0075
ARTNR
Partnumber
0CF036-0075
T
Thickness
0.25 mm
B
Width
17.27 mm
SMAX
Total length
533 mm
L1
min Arbeitslaenge
85.85 mm
LO
Working length
914 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
DI
Inside diameter
47.75 mm
DO
min. Trommeldurchmesser
57.30 mm
F
Force
3.34 N
A
Distance
9.5 mm
WER
Material
1.4310
GEW
Weight
g
BO
Hole diameter
4.7 mm
R
Radius
25.4 mm
LH
Life cycles
40000 n
BOX
Hole diameter
4.7 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices